Menu
Search
Menu
In-Wall Fan Speed Controller, Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Almond
Connection Type: Screw Terminals
Type: RF Fan Control
Listing Agencies/Third Party Certifications
CSA Listing Info: 22.2 No. 156-M1987
CSA Standard: Yes
cUL Standard: Yes
FCC Standard: Yes
UL Listing No: ANSI/UL 1917
UL Standard: Yes
UN SPSC: 39122215
Dimensions
Depth (Metric): 4.8 cm
Depth (US): 1.88"
Height (Metric): 10.8 cm
Height (US): 4.25"
Width (Metric): 4.3 cm
Width (US): 1.69"
Technical Information
Amps: 1.5A
Frequency: 900 MHz
Humidity: 0-80% relative humidity, noncondensing
Material: High Impact Plastic
Mounting: Electrical Box
Operating Temperature (Celsius): 0°C to 40°C
Reset: Press and hold up and down buttons
Supported Standards: Topdog™ RF communication protocol
Volts (AC): 120 VAC