text.skipToContent text.skipToNavigation

Discontinued - Whole House Lighting Controller

LC7001 On-Q
Whole House Lighting Controller is rated 3.1 out of 5 by 11.
  • y_2026, m_10, d_13, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_9
  • loc_en_US, sid_LC7001, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT


The command center for adorne's Wi-Fi Lighting Control, the Hub enables total control of your home's lights right from your smartphone or tablet, via the free Legrand Lighting Control app. Set, save and schedule over 100 lighting scenes, perfect for setting the mood at your next party or ensuring your home is well-lit when you arrive at night. Lights can be manually adjusted, or scheduled to automatically turn on and off. The Hub is sleek and compact for discreet placement, and is compatible with the Google Assistant and Amazon Alexa for additional control.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant® Collection
  • Simply plug the Hub into your home's Wi-Fi network, then pair with any adorne Wi-Fi Ready switches, dimmers or outlets (sold separately) via the included, easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428122180
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

Rated 1 out of 5 by from No Apple HomeKit integration This product does offer basic control of your lights via their app. However... if you are expecting integration with Apple HomeKit and Siri this product is not compatible and extremely out of date. It’s about time this got replaced with an updated version for everyone waiting for HomeKit integration.
Date published: 2019-11-03
Rated 1 out of 5 by from Remote features and Alexa integration broken As of mid-2019, when Legrand switched their cloud provider from Artik to the Legrand cloud, all the remote features broke. Cannot control your lights from the app when you are not home (i.e. not on your home Wi-Fi network). Alexa integration is broken. Sometimes the Alexa commands work, but 90% of the time they don't. Even disabling and re-enabling the Legrand skill in the Alexa app doesn't fix it. Factory resetting the hub doesn't fix it. Nothing fixes it, the Legrand cloud is broken. Thousands of dollars worth of renovating the house with "smart Wi-Fi" switches suddenly became worthless. It's worth noting that before the cloud switch, things worked flawlessly. Alexa integration never failed. Remote control through the Legrand app worked just fine. I hope this means that the product will eventually deliver on its promised features through software updates some day.
Date published: 2019-10-24
Rated 3 out of 5 by from Mixed Review - Devices vs Software Well, lets start with the hardware. The switches are really beautiful. They look great and perform great - NO complaints. The Lighting controller generally works fine as well. Not really any issues with it. Sort of like a router - set it and forget it. The SOFTWARE on the other hand is not great. The conversion to the Legrand cloud was painful but I understand it was necessary. It has gotten better but I still find that there are times when I am away from my house that I have to trigger lights two or three times before they respond which kind of defeats the purpose of haveing a lighting control system. The app itself is old looking, outdated and has very limited functionality. I noticed that Legrand has started to provide newere apps BUT they don't work with the Adorne wifi lights - HUH? Why would you not make your new apps work with your most expensive, flagship switches? Also, they support Alexa and Google but NOT Apple Homekit? No, for that you have to once again switch to a different range of Legrand switches that are horribly ugly. C'mon, you can't update this Lighting controller to work with Homekit? If not then introduce a new one that does. When I contacted Legrand they fed me a line that the Adorne line is for upscale home automation systems but if that is true why did I purchase a bunch of the switches at Lowes? So 5 stars for the look and quality of the hardware - 1 star for lack of backward compatability and a poor user experience.
Date published: 2019-10-31
Rated 1 out of 5 by from Does not work with alexa or smartthings Worked fine with the Samsung cloud and then that died. Works with alexa sporadically for a day or two and "L2" starts flashing amber Horrible!! Invested so much money worked for two year and now nothing, works only locally!!!! Horrible!!!!!
Date published: 2019-10-18
Rated 1 out of 5 by from Works only by itself. No smart speaker! Worked fine with the Samsung cloud and then that died. The Legrand cloud hates everything. No Alexa or HomeKit. I would love hear how anyone can make it work reliably with Alexa again. Horrible!!
Date published: 2019-10-13
  • y_2026, m_10, d_13, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_9
  • loc_en_US, sid_LC7001, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I have a house full of radiant RF switches controlled by an LC7001. Are any of these new switches backward compatible with this system? I’d like to add some more circuits to the system.

Asked by: Mike G
Mike - The new Netatmo devices uses a mesh wifi system to connect. The new devices will not be compatible with the LC7001 controller. I have two homes and was just about completed installing devices that sync with the LC7001 controller for one home when Legrand announced the new technology. The fear I have is when the LC7001 fails (it is discontinued) I will no longer be able to remotely control the WiFi devices I had installed. I have started installing the Netatmo devices at my other house. A better system, easier to manage remotely. The LC7001 system only allowed the user to actually change schedules if you were on the local WiFi network...and when you are remote to the location, it is not possible. Best Regards, Bill H.
Answered by: Bill
Date published: 2024-11-13

So given than LC7001 is discontinued, if mine fails (i.e. hardware failure) and I cannot find a replacement, do I have to switch all of my switches and dimmers from the old Adorne to the new Adorne w/ Netatmo switches/dimmers?

Asked by: Lars Gunner
I think that’s correct, unfortunately. There is apparently no bridge between the old and new stuff. I’m in the same boat, hoping nothing breaks or I’ll have to replace everything. 
Answered by: Neilw
Date published: 2024-05-23

Hi! I've been having a lot of trouble connecting to the lighting controller through the app. About 80% of the time, I get the system not discovered when I log into the app. Ggreen lights are on in the back.Remote connection won't control the lights.

Asked by: Dan Sandel
Please contact Technical Support at 8669773901, Technical Support, then OnQ for further assistance with this.
Answered by: Wiremold Tech Support
Date published: 2023-08-05

What is the replacement for the discontinued LC7001?

Asked by: Eweneek1
There is not a replacement for this product. The RFLC product line is being phased out completely. The Adorne collection has a new product line called Adorne with Netatmo. These switches have additional functionality including the ability to connect to Apple HomeKit. These switches will not connect to the old hub, nor use the same app, however.
Answered by: Wiremold Tech Support
Date published: 2026-06-27

Why my phone stop working the lights when I did the upgrade 

Asked by: Anonymous
The controller blew out when we did the upgrade and it had to be replaced. 
Answered by: BB
Date published: 2024-03-11

My lighting controller was good, now doesnt discover system. L1 light solid green.Theres no ntwork status light on. I tried another port on my switch I know is good bc using AppleTv on it, I tried power off & on. I tried reset btn for 30s, L1 stays green

Asked by: Brian Deslatte
With those indicators, your LC7001 has experienced a hardware failure.
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Does it work with Savant home automation?

Asked by: Christian G
We do not officially support Savant as an integration partner with the LC7001.
Answered by: Legrand Technical Support
Date published: 2022-06-21

The LC7001 Whole House Lighting Controller instruction sheet at step #3 says if you have an amber status LED light then the lights have not been discovered. It doesn't say what to do if that is the case, which is where I am stuck!

Asked by: Marty9659
All RFLC lighting devices must be properly house and group bounded prior to the installation of the LC7001. If the House ID hasn't been set yet(amber led on devices), then the LC7001 will not be able to detect them. I have attached the steps to settings the House ID. Technical Support 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2023-11-16
  • y_2026, m_10, d_13, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_LC7001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...