text.skipToContent text.skipToNavigation

Discontinued - Cat 5e 24-Port Rack Mount Patch Panel

24845C5E On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 24-port universal 568A/B Category 6 rack mount patch panel is designed to take up a single rack space (1U), making it a compact and efficient solution for your network needs. The patch panel performance exceeds the TIA Category 6 Patch Panel Standards and supports data rates up to 10 Gigabits. It offers numerous cable management features to ensure a clean and organized installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 24 network connections up to 10 Gigabit Ethernet speeds
  • Included Cable Management bar secures rear cables and provide strain relief.
  • Exceeds the TIA/EIA-568 standard for connecting hardware.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Mexico
Standard FCC, UL, RoHS
UPC Number 785007076226
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector RJ45 Cat 5e
Number of Ports 24
Rack Units 1 U
Single/Multimode Non-applicable

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;