text.skipToContent text.skipToNavigation

Cat 6 24-Port Rack Mount Patch Panel

24845CC6 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$179.99 USD

This 24-port universal 568A/B Category 6 rack mount patch panel is designed to take up a single rack space (1U), making it a compact and efficient solution for your network needs. The patch panel performance exceeds the TIA Category 6 Patch Panel Standards and supports data rates up to 10 Gigabits. It offers numerous cable management features to ensure a clean and organized installation.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 24 network connections up to 10 Gigabit Ethernet speeds
  • Included Cable Management bar secures rear cables and provide strain relief.
  • Exceeds the TIA/EIA-568 standard for connecting hardware.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard FCC, UL, cULus, RoHS
UPC Number 785007265088
Dimensions
Product Depth US 3.0 in
Product Height US 1.75 in
Product Width US 19.0 in
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus ListingNumber  143238
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector RJ45 Cat 6
Number of Ports 24
Rack Units 1 U
Single/Multimode Non-applicable

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;