text.skipToContent text.skipToNavigation

8-Port Cat 5e Network Interface Module

AC1058 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$54.10 USD

The AC1058, 8 Port Cat5e Network Interface Module is designed to connect your Router / Switch to wired networking locations throughout the home. Eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors allow for easy configuration of the ho
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides vented stable surface to secure heavy or tall 3rd party devices within enclosure
  • Provides connectivity for ethernet connected devices like computers, TV's, gaming systems and network streaming devices
  • Easy access to front mounted 110-IDC Punchdown terminals and RJ45 Jacks
  • Module mounts in all On-Q structured wiring enclosures
  • Supports termination using T568A wiring standard, is UL listed and exceeds TIA/EIA 568-C.2 industry standards

Specifications

General Info
Color Black/Green
Product Type Distribution Module
Product Line On-Q
Country Of Origin China
UPC Number 804428432685
Dimensions
Product Depth US 1.5 in
Product Height US 6.41 in
Product Width US 2.9 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 Category 5e
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Ports 8

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...