text.skipToContent text.skipToNavigation

8-Port Cat 6 Network Interface Module

AC1068 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$64.92 USD

The AC1068 module is designed to connect your Router / Switch to wired networking locations throughout the home. Eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors allow for easy configuration of the home network with patch panel simp
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts any panel sized at two rack mount spaces high or less
  • Provides connectivity for ethernet connected devices like computers, TV's, gaming systems and network streaming devices
  • Easy access to front mounted 110-IDC Punchdown terminals and RJ45 Jacks
  • Module mounts in all On-Q structured wiring enclosures
  • Supports termination using T568A wiring standard, is UL listed and exceeds TIA/EIA 568-C.2 industry standards

Specifications

General Info
Color Black/Yellow
Product Type Distribution Module
Product Line On-Q
Country Of Origin China
UPC Number 804428432692
Dimensions
Product Depth US 1.5 in
Product Height US 6.41 in
Product Width US 2.9 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 Category 5e
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Ports 8

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this fit in a legrand metal enclosure?

Asked by: David
yes they will.
Answered by: Wiremold Tech Support
Date published: 2023-04-19

I have a mix of cat 5e and cat 6 wiring. Can I punch the cat 5e wiring onto this panel along with Cat 6 wires?

Asked by: mk schu
You can, however the termination will be poor as cat5e is a thinner gauge wire than cat6. The 110 IDC jacks on this unit are set for the spacing of typical Cat6 wiring. So, while it may work, the terminations will not meet the EIA/TIA specifications for terminating Cat5.
Answered by: Wiremold Tech Support
Date published: 2024-08-02

I used pin configuration T568B on the other end of my CAT6 cable. Should I use the color coding on this module? How is the pin configuration set up on the AC1068?

Asked by: Island Mojo
Our units are marked using the 568A Configuration. Replace white/orange with white/green Replace Orange with Green Replace White/Green with White/Orange Replace Green with Orange In other words swap the orange and green pairs and you'll be set for 586B.
Answered by: Wiremold Tech Support
Date published: 2024-09-17

Can I use this with POE?

Asked by: NinerOut
yes, a PoE injector or PoE switch will be able to pass power and data through this device
Answered by: Wiremold Tech Support
Date published: 2024-04-30

I have RJ45 coming into interface module, I punched down my Cat 6 according to the diagram, my downstream is also RJ45, when tested it is reading in reverse, why? scanner hooked to interface reads 1-8 as it should scanner hooked to endpoint reads 8-1

Asked by: Rick

I'm looking for on-Q Part No.: PW 1060

Asked by: Anonymous

Is the ideal cable routing for this panel up through the bottom and then loop the wire over the top onto the punchdowns? I haven't seen any photos of well done installations with this particular panel. 

Asked by: dmac

What PoE wattage is supported on the AC106A6 per port

Asked by: Richard
  • y_2026, m_11, d_2, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_AC1068, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...