text.skipToContent text.skipToNavigation

Discontinued - Cat 5e 24-Port Wall-Mount Jack Panel with Stand-Off Legs

JP24845C5E On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This high-performance patch panel meets the TIA/EIA-568-B.2 standard for connecting hardware.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 36-Port T568A/Universal Wiring

Specifications

General Info
Product Line On-Q
Country Of Origin Mexico
UPC Number 785007480016
Dimensions
Product Depth US 3.08 in
Product Height US 3.46 in
Product Width US 10.69 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;