text.skipToContent text.skipToNavigation

24-Port Keystone Rack Mount Patch Panel

WP24RM On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$39.99 USD

This 19-inch, 24-port blank keystone patch panel offers configuration flexibility in a compact single rack mount space. Designed to fit any On-Q keystone insert, it ensures a secure fit and professional finish. The panel fits into any decorator opening and is perfect for organizing and managing your network connections.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits into any decorator opening.Contains one RJ45 connection
  • Inserts sit flush with no gap for professional appearance
  • Ports clearly numbered on front
  • Fits in a single space of any 19'' wall or floor mount rack

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428008156
Dimensions
Product Height US 2.75 in
Product Length US 20.0 in
Product Width US 3.125 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;