text.skipToContent text.skipToNavigation

Discontinued - Desktop 8-Port Gigabit Ethernet Switch

DA1018V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Desktop 8-port Gigabit Ethernet Switch is a high performance, low cost, and easy to use switch. Easily upgrade to improve your old network to Gigabit speeds (1000Mbps). Increase the speed of your computers, mobile devices and enteretainment network

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Shares Internet connection with up to four computers at gigabit speeds
  • Provides the fastest connections for reliable IP based HD Audio & Video, online gaming and web browsing
  • Increase the speed of your network to Gigabit speeds (1000Mbps)
  • Speeds 10x faster than Fast Ethernet (10/100Mbps)
  • Plug and play - no installation or setup required

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428068761

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;