text.skipToContent text.skipToNavigation

Compression RG6U-Quad Right Angle F Plug

AC300110 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$39.99 USD

Water-resistant F compression connector for RG6/U Quad Shield Coax used by many satellite and cable TV service providers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Service provider grade 3 GHz performance
  • Pull Test: 55 lbs
  • Moisture Resistant: IPS-TP13
  • Available in 10 ct pack

Specifications

General Info
Product Line On-Q
UPC Number 804428121817
Country Of Origin Taiwan, Province Of China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What the the installation instructions for this product (i.e. how to cut, and how much should be pushed into the connection)?

Asked by: Larry S.
This connector utilizes a standard 1/4 x 1/4 prep method. 1/4" of dielectric with braid folded down. 1/4" of center conductor from top of dielectric to tip of center conductor point The cable should be inserted into the connector until it will not enter any further. If using Quad shield RG6, it will be easier to insert the cable if the middle layer of foil between the two layers of braid is removed.
Answered by: Wiremold Tech Support
Date published: 2021-09-07

I wanted to know the overall uncompressed length of the 90degree RG6 Quad shield compression connector Legrand-On-Q AC300110

Asked by: hammer67
The connector's length is: 41.0mm approx 1.61" If you need it, the OnQ AC3007 is an adjustable compression tool that works with this connector. Have a great day!
Answered by: Wiremold Tech Support
Date published: 2021-01-06
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC300110, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT