$21.63 USD
The Compression RG6U/Q 3 GHz F Jack for both RG6/U and RG6 Quad Shield coax extends cable runs where preterminated cable already exists.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428121800 |
Dimensions
| Product Height US | 1.2 in | ||
| Product Width US | 0.433 in |
Technical Information
| Environmental Conditions | 0.1 | ||
| Temperature Rating | 167° F |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

