Compression RG6U-Quad Shield BNC Plug
AC300310
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$54.10 USD
Quickly customize the length of home theater or security camera video cables with the Compression RG6U/Quad Shield BNC Plug. Its Nickle-plated brass provides years of reliable service. Reliable, Nickel-plated brass construction. Terminates on both RG6 and RG6 Quad Shield coaxial cables. Terminates with Adjustable Compression Tool (AC3007)
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Connector | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428121879 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 0.45 in | ||
| Product Width US | 4.0 in |
Technical Information
| Environmental Conditions | 0.1 |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
