$8.64 USD
The inline Nickle F-81 1 GHz Coupler convenienty connects two coax cables.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Coupler | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428121855 |
Dimensions
| Product Depth US | 0.45 in | ||
| Product Height US | 7.0 in | ||
| Product Width US | 4.0 in |
Technical Information
| Connector | Nickel F81 Coax |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

