text.skipToContent text.skipToNavigation

Cat 5e EZ-RJ45 Connectors, 50-Pack

AC345050 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$61.19 USD

Streamline your network installations with the Cat 5e EZ-RJ45 Connectors. This 50-pack features a patented design that provides a quick and hassle-free connection for Cat 5e cables. The connectors allow for easy inspection of wire order before termination, ensuring accurate and reliable connections. Designed for use with the EZ-RJ45 Modular Plug Hand Tool (364555-01), these connectors are ETL Verified to the Category 5e component standard, guaranteeing compliance with industry standards. Perfect for both small and large networking projects, these connectors ensure consistent performance and durability.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 5e component standard: Ensures standards compliance
  • Available in Packs of 50

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard cULus, TIA/EIA-568-B Cat 5e
UPC Number 804428008996
Dimensions
Product Height US 0.315 in
Product Length US 0.85 in
Product Width US 0.46 in
Technical Information
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these connectors AC345050 feed thru aka pass thru style?

Asked by: Jon
Yes, that is the "EZ" part of the product name. These are the connectors where the conductors pass through the end of the connector and are cut flush by the appropriate crimping tool.
Answered by: Wiremold Tech Support
Date published: 2022-04-13

ARE THESE FOR NON SHLDED CAT6A CABLE

Asked by: STEVE57
Hello, Thank you for your interest in this product. These are not for CAT6A and are not shielded. They are meant for us with CAT5e cable. We do carry a CAT6 compliant version here: https://www.legrand.us/onq/structured-wiring/accessories-and-connectors/accessories/ac346025.aspx We do not have a CAT6A version. Thanks!
Answered by: Romier S
Date published: 2018-04-03
  • y_2025, m_7, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC345050, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT