text.skipToContent text.skipToNavigation

7.5-in Natural Cable Ties, 100-Pack

AC4002100 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$5.09 USD

These 7.5-inch natural cable ties are perfect for keeping wires and cables neat and orderly for superior installations. The pack contains 100 high-strength, low-profile cable ties that ensure secure and efficient cable management.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure notched locking prevents cable tie slippage
  • Small form factor head reduces cable snags and eases pulling
  • 30-lb tensile strength
  • Convenient resealable bag
  • Also available in black

Specifications

General Info
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, RoHS
UPC Number 804428121732
Dimensions
Product Length US 7.5 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;