text.skipToContent text.skipToNavigation

Discontinued - EZ-RJ45 Modular Plug Hand Tool

36455501 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Simplify your network cable terminations with the EZ-RJ45 Modular Plug Hand Tool. Specifically designed for terminating Cat 5e cables to EZ-RJ45 modular plugs, this tool ensures precise and efficient connections. The convenient built-in trimmer allows you to trim cables in a single motion, saving you time and effort. For added convenience, replacement blades are available, ensuring long-lasting performance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Construction Steel
Handle Color Blue
Standard RoHS
UPC Number 804428010289
Dimensions
Product Depth US 1.12 in
Product Length US 8.0 in
Product Width US 1.5 in
Jaw Width 1 in
Overall Length 8 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the replacement blade for this tool? 364555-01

Asked by: Al Dejno
We do not offer the blades for sale, but the Platinum Tools 100004BL-C blade will fit at a replacement.
Answered by: Wiremold Tech Support
Date published: 2021-11-05
  • y_2026, m_4, d_17, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36455501, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT