text.skipToContent text.skipToNavigation

Discontinued - Three Bay Module Mounting Bracket

F7510 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Want to increase the capacity of your On-Q enclosure? No problem. Innovative integration brackets allow you to mix and match products for seamless connectivity. This means that you can stick with what you're familiar with - your favorite products will

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with Broadcast Intercom Door Unit or Broadcast Intercom Patio Unit

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard UL, RoHS
UPC Number 871744100055
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Front
Thickness 18 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this work with the EN2850 28 inch enclosure? It had square holes on one side for the tabs.

Asked by: JimmyFLoyd
Hello. The f7510 full width bracket will work with the EN2850 enclosure. The push pins will snap in place in both connections.
Answered by: Romier S
Date published: 2020-02-12
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_F7510, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT