Discontinued - 18-in Mini Coax Jumper Assembly
36459702
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
High-performance 75 ohm coax cable. Reduces space needed for coax cable management up to 40%. Ideal for short distance cable runs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428011880 | ||
Country Of Origin | United States | ||
Application Sector | Residential |
Technical Information
Conductor Size | 23 AWG | ||
Temperature Rating | 75° C | ||
Attenuation | 0.39 dB | ||
Braid | 95% Tinned Copper | ||
Number of Conductors | 1 | ||
Impedance | 75.0 ohms | ||
Conductor Material | Copper |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1