text.skipToContent text.skipToNavigation

6x4 Basic Combo Module

36440004 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$64.99 USD

Supports telecom distribution to outlets via 110-style punchdown connections and video distribution. Does not include telecom surge protection, telecom expansion or security system interface.

  • Compact design provides maximum space for system modules
  • 5 1/8""H x 6 1/2""W
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428008002
Dimensions
Product Height US 5.125 in
Product Length US 3.28 in
Product Width US 6.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;