Discontinued - 8-inch MDU Enclosure Replacement Cover
EN0801
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by EN0800
Replacement cover for the 8"" MDU enclosure. For details about the MDU enclosure solution, visit the EN0800 product page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Replaced by Part Number | EN0800 | ||
Color | White | ||
UPC Number | 804428122005 | ||
Country Of Origin | Taiwan, Province Of China | ||
Package Quantity | 1 | ||
Type | Cover |
Dimensions
Product Width US | 15.37 in | ||
Product Depth US | 0.8 in | ||
Product Height US | 9.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Resources
Cutsheet
CAD Drawings
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1