text.skipToContent text.skipToNavigation

8-Way 2GHz Vertical Coax Splitter

VM0208 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$16.99 USD

Expand your signal distribution capabilities with the 8-Way 2GHz Vertical Coax Splitter. This high-performance splitter supports up to eight devices, delivering clear and reliable signals. It's perfect for larger setups where maintaining signal integrity is crucial.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Performance identical to cable company approved Antronix CMC300 Series

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428122043
Dimensions
Product Depth US 1.15 in
Product Height US 3.43 in
Product Width US 2.39 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will these work with Dish Network Satellite

Asked by: toms_jeep
No, these are not rated for 3GHz as required by DISH.
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_VM0208, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT