2-in Rubber Grommet Pack for Plastic Enclosure 5-Pack
Bazaarvoice SAP Hybris Integration Version 2.8.1
$2.94 USD
These grommets are compatible to the top-facing knockouts of the 30"" plastic enclosure (ENP3050, ENP3080). They attach to the holes following knockout removal for added protection and to meet local juristiction requirements.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | RoHS |
Dimensions
| Product Depth US | 0.492 in | ||
| Product Height US | 2.13 in | ||
| Product Width US | 2.13 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this UL listed?
We aren't entirely sure for what purpose you're asking this question. Are you asking for a UL fire rating? Please clarify your response and send it to technical.support-hs@legrand.us.
Date published: 2025-11-01
Are these same grommets used for metal enclosures as well?
They are not. Plastic Enclosures have a 2" knockout size, Metal ones have a 2.5" one.
Date published: 2024-08-31
I have installed the 30" & 9" plastic boxes. I used 1/2" and 3/4" smurf tubing that I dropped into the top of these boxes. The holes are 1" in the boxes & having trouble securing them into the box. Will these grommets work?
Bazaarvoice SAP Hybris Integration Version 2.8.1


