14-inch Screw-On Cover
EN1420
On-Q
14-inch Screw-On Cover is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$43.68 USD
14-inch Screw-On Cover to secure devices and modules
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Box Cover | ||
| Material | Steel | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428023029 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 14.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 14 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Rated 5 out of
5
by
Dalas from
Nice cover
Fit the back box perfectly. Arrived with self taping screws not motioned on the descriptions.
Date published: 2025-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is en1420 the cover only? All of the photos with the back box confuse the issue for me. I want the cover only................Thanks
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN2820 | On-Q
28-in Screw-On Cover to protect enclosures
$60.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F7526 | On-Q
Duplex Power Kit
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VM2203V1 | On-Q
3-Way Digital Cable Splitter with Coax Network Support
$10.90
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP30605NA | On-Q
Reversible hinged door and trim ring compatible with the ENP3080-NA and ENP3080-5NA bulk pack
$307.65
















