text.skipToContent text.skipToNavigation

20-inch Enclosure with Hinged Door

EN2050 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$154.49 USD

This 20-inch enclosure universal On-Q bay-style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts more side lances and side tabs for more flexible mounting. It includes a screw-on cover.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 20-in Enclosure with Hinged Door
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Literature pouch included for dealer information
  • Includes self-adhesive cable identification table
  • Cover included
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Material Steel
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard UL (UL985, UL1023, UL1863), cULus, CSA, RoHS
UPC Number 804428023081
Dimensions
Product Depth US 3.6 in
Product Height US 20.0 in
Product Width US 14.25 in
Enclosure Size 20 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (2) rectangular knockouts for 1-gang electrical box
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I install an On-Q panel upside down? My networking feeds in from an underground conduit run and I'd like to marry that up to the 2.5" holes in the "top" of the enclosure (e.g. EN2000).

Asked by: royalflushhearts
you can, but we make the EN2085 that has the 2.5" holes on both sides, negating the need for reversal.
Answered by: Wiremold Tech Support
Date published: 2025-08-21

Do you have a part # for just the hinged door?

Asked by: Tiff

Do you have enclosure boxes for outdoor flush mounting during new construction?

Asked by: Salim

Could you please let us know the country of origin information for EN2050?

Asked by: Jisun MIN
  • y_2026, m_3, d_21, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_EN2050, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

You may also like...