text.skipToContent text.skipToNavigation

Discontinued - 20-in Enclosure with Knockouts, no cover

EN2085 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The EN2085 series enclosures include five knockouts on the top of the enclosure. They are also vertically stackable to allow cable passthrough between any two ENxx85 enclosures. For Fiber to the Home (FTTH) applications, it will fit ONTs of 3.6"" depth

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged covers hide drywall openings
  • Stackable design allows for connection of two systems
  • Cover not included
  • In FTTH applications, it fits ONTs of 3.6'' depth or less. In 28'' and 42'' enclosures, 2.5'' can be added to depth with enclosure extender
  • UL listed
  • Made in the USA

Specifications

General Info
Type Enclosure
Product Line On-Q
Country Of Origin United States
UPC Number 804428030263
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many cat6 and coax can be termsnted in this box

Asked by: Gregory 28
That answer varies greatly based on the modules inside of the enclosure.
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2025, m_9, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EN2085, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT