$142.02 USD
This 28-inch enclosure is the perfect solution for a basic structured wiring system. It features larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flexible mounting. It includes a screw-on cover.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 28-in Enclosure with Screw-On Cover
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
| UPC Number | 804428023111 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 28.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 28 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | (2) rectangular knockouts for 1-gang electrical box | ||
| Frame | Cold Rolled Steel | ||
| Thickness | 0.1 in |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have the 28 inch model with a loc. I want to reaplace the door to one of your newer plastic doors to try and achieve more depth since. The new routers do not fit in this cabinet,
It is not possible to put a plastic enclosure door on a metal enclosure.
Part 364450-03 is a depth extender for your metal enclosure.
We highly recommend that you do not install wireless equipment in a metal enclosure of any sort as it will reduce your wireless signal quality by up to 90%.
Date published: 2024-06-19
I lost the screw for the panel cover on the 28”. What size do I get to replace it?
They are #10 screws 32 Threads per Inch, 1 inch long, self tapping.
Date published: 2023-03-06
Is shelving available?
The metal enclosures have small shelf options.
364896-01 and 364901-01 are two.
if you use the AC1040 bracket, then you can use any of the accessories meant for plastic enclosures such as the AC1050 and AC1060.
Date published: 2024-06-19
What are the screw sizes for this and for the 24" (legacy) panels?
Self Tap #10-32 X 1.0
Date published: 2020-12-04
I have a 28-inch metal on-q box, with screw on cover. Is there a replacement for this box to change the cover to a door.
I have a 14x28 enclosure and I need a cover for it the part number on the inside of it is 363475-11 can I still get a cover for this enclosure still? If so where from and about how much thanks
Can I just purchase a replacement door for this
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46








