$76.48 USD
This 28-inch enclosure is the perfect solution for a basic structured wiring system. Designed with larger top openings, it makes pulling wire easier and more efficient. The enclosure also features additional knockouts, more side lances, and side tabs, providing greater flexibility for mounting and installation.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes five openings on the top of the enclosure with knockouts
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Made in the USA
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
| UPC Number | 804428023159 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 28.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 28 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Cold Rolled Steel | ||
| Thickness | 0.1 in |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What mounting plates are compatible with this? I bought a Legrand 5” “universal mounting plate” and the holes didn’t line up.
only the AC1040 mounting plate is compatible with the metal enclosures.
The 5" universal mounting plate will only fit the hole spacing for the plastic enclosures.
Date published: 2024-10-14
is there a cover for this model.
EN2880 is the part number for the empty metal enclosure.
EN2800 is the enclosure with screw on metal lid
EN2850 is the enclosure with a hinged lid
EN2820 is the screw on lid only
EN2860 is the hinged lid only
See the Structured Wiring and Connectivity Guide for all of the enclosure options.
https://legrand.webdamdb.com/directdownload.php?ti=38624566&tok=I/0ZtuTfeXuhwo4GmkBQmwRR
Date published: 2021-04-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN2860 | On-Q
28-in Hinged Door to protect enclosures
$107.11








