$109.24 USD
42-inch Screw-On Cover to secure devices and modules
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Box Cover | ||
| Material | Steel | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428023173 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 42.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 42 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (8)
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
is the en4220 fits the en4250 ?
yes
Date published: 2020-12-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP1700NA | On-Q
17-in in-wall enclosure for AV storage or structured wiring organization
$68.95
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36456902V1 | On-Q
Surge Protected Duplex Power Kit
$54.62


