text.skipToContent text.skipToNavigation

Discontinued - 20-in Plastic Hinged Door Only

ENP2060 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP2060NA

The standalone hinged door attaches easily to the ENP2080 plastic enclosure and is reversible adding flexibility to the installation. Purchase during the project trim-out phase to complete your structured wiring installation.
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Extra venting along the vertical plane allows for superior heat dissipation.
  • Doors stack for efficient transportation and warehousing.
  • Lockable with provided screws.
  • Covers drywall hole for clean finish.
  • UL listed.

Specifications

General Info
Type Door
Product Line On-Q
Country Of Origin China
Replaced by Part Number  ENP2060NA
UPC Number 804428432753
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 60950-01-07
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this plastic door be used with the steel EN2000 enclosure to extend the depth for cable headroom or is it only compatible with a plastic enclosure? If not, is there a cover compatible with the EN2000 to add depth?

Asked by: prorok
There is not a depth extender for the EN2000. There is one for the EN2800 and EN4200 however. Refer to the attached page from the Structured Wiring and Connectivity guide.
Answered by: Wiremold Tech Support
Date published: 2021-05-10
  • y_2025, m_7, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP2060, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT