$108.20 USD
Expand the capacity of your Legrand 42" Enclosure with the 42-inch Enclosure Extender. This extender increases the depth of the enclosure by 2.625 inches, providing extra space for your components. It mounts easily to the enclosure at trim out, ensuring a secure fit. The powder-coated finish softens edges and provides a smoother, more polished look. Compatible with Legrand 42-inch hinged doors (EN4260), this extender is proudly made in the USA, ensuring high quality and durability.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428012344 |
Dimensions
| Product Depth US | 2.5 in | ||
| Product Height US | 42.0 in | ||
| Product Width US | 14.25 in |
Technical Information
| Thickness | 18 in |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4200 | On-Q
Perfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. Also available with Hinged & No Covers.
$207.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4220 | On-Q
42-in Screw-On Cover to protect enclosures
$109.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4250 | On-Q
Perfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.
$267.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4260 | On-Q
42-in Hinged Door to protect enclosures
$149.96
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4280 | On-Q
Perfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.
$163.87





