text.skipToContent text.skipToNavigation

Discontinued - Radial Taper Compression Tool, use with 364246-01 Coax F-Plug

AC1018 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Rugged, easy-to-calibrate design ensures consistent, accurate results. Cushioned handles for comfort. Toggle action ensures a proper crimp. For use with COAX F-PLUG (363140-03) and CONICAL F CONNECTOR (AC3000-100)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Radial Taper Compression Tool, use with 364246-01 Coax F-Plug

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Handle Color Blue
Standard RoHS
UPC Number 804428030683
Dimensions
Jaw Width 0.87 in
Overall Length 6.43 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;