$108.20 USD
Effortlessly attach Legrand Compression F products to your coaxial cables with our Adjustable Compression Tool. Designed for both RG6 and RG6 Quad Shield Coaxial Cables, this tool meets all service provider requirements, ensuring reliable and secure connections. Its user-friendly design allows for quick and efficient attachment, making it an essential tool for any installation. Whether you're working with standard RG6 or the more robust RG6 Quad Shield, this versatile tool has you covered.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Compression Tool | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Middle Carbon Steel (frame), Low Carbon Steel (crimper) | ||
| Handle Color | Blue | ||
| Standard | RoHS | ||
| UPC Number | 804428121848 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 11.5 in | ||
| Product Width US | 4.75 in | ||
| Jaw Width | 3.9 in | ||
| Overall Length | 7.7 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
