text.skipToContent text.skipToNavigation

Discontinued - Universal 3 Component Video Cable, 3 ft

AC2303BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Improve the performance of your progressive scan video sources with the Universal 3 Component Video Cable. The oxygen-free copper center conductor and foam PE dielectric maintain a 75 Ohm characteristic impedance, and offer efficient signal transmissio

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall rated for professional installations
  • Constructed from 75Ohm oxygen-free copper
  • Foil and braided shield to protect from interference
  • Alternate color bands provided for universal A/V support

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428008651

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;