text.skipToContent text.skipToNavigation

Discontinued - Toslink Audio Cable with Mini-Adapters, 6 ft

AC2406BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Toslink optical digital cables use light to transfer the audio signal� eliminating any chance for RFI, EMI or ground loop interference. Connect the Toslink cable using one of the mini Toslink Adapters to any audio device such as DVD player, CD player,

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall rated for professional installations
  • Cables ship with two mini Toslink adapters for ultimate flexibility
  • Low loss PMMA (Poly methyl methacrylate) core ensures low distortion
  • Includes end caps to protect the conductor from dust, dirt and other material

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428008880

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

TV has optical output but home stereo does not. How do I hook it up to a home stereo that uses rca inputs and also has a 3.5 mm aux input? Friend gave it to me so I have no instructions on how to hook it up

Asked by: K.W. aka the_wicked_god
Legrand does not manufacture such a product, however you can use an "Optical to analog converter". A Google search of that term should net a few results.
Answered by: Wiremold Tech Support
Date published: 2023-04-03
  • y_2025, m_9, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC2406BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT