Discontinued - Universal Mounting Plate, Full Width
36490401
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Universal Mounting Plate is designed to easily mount a variety of products in an On-Q style enclosure.
- Plate has multiple slots for attaching products of varying thickness and in either vertical or horizontal orientation
- Includes a 7.5 ft velcro roll.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428022107 |
Dimensions
| Product Height US | 2.9 in | ||
| Product Length US | 12.95 in | ||
| Product Width US | 0.8 in |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-125-007 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
