$21.63 USD
This outlet kit is the power source of devices mounted in the low voltage enclosure. It is designed to mount in the rectangular knockout location at the bottom of the enclosure.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Kit, Receptacle, Wall Box, Wall Plate | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL498), cULus | ||
| UPC Number | 871744103018 |
Dimensions
| Product Depth US | 3.25 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 4.8 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Standard Electrical Outlet |
Resources
Installation Instructions
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What size screws do you use to mount the box to the enclosure?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36456902V1 | On-Q
Surge Protected Duplex Power Kit
$54.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1031 | On-Q
6 Outlet High Density Half Width Power Strip Module designed for On-Q Enclosures.
$64.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
$5.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP0900NA | On-Q
9-in in-wall enclosure for AV storage or structured wiring organization
$47.73
