text.skipToContent text.skipToNavigation

Discontinued - Universal Power Distribution Module

PW1012 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This new module includes three 12V and three 24V DC power ports for use with On-Q and compatible third party products. Module includes a 30W, 24V power supply and�three DC power cords. Eliminates clutter in the enclosure allowing for one module to powe

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Power supply not included. PW7760 is recommended

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS
UPC Number 804428065180
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 3 A
Connection 2.5mm DC Barrel
Environmental Conditions 5 to 93% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have AU7254 4 room digital audio, IC5010 selective call (8 intercoms) + audio dist and DA-1008 8 port gigabit ethernet switch. I don't think this part was available 2 yrs ago when my home was built so will this replace the AC1031 enclosure power strip?

Asked by: Mark
That part could replace that power strip, but it is now discontinued and not available for sale.
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Is the PW1030 output wattage 30watts shared for all three 24vdc outputs or does each output have its own 30w output?

Asked by: Blackhatdaddy1
Hello, The output is shared across all outputs. Thank you.
Answered by: Romier S
Date published: 2019-05-13
  • y_2025, m_9, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PW1012, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT