text.skipToContent text.skipToNavigation

Discontinued - Keystone ST Multimode, Phosphor Bronze Sleeve, Light Almond

KSSTLA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Keystone ST Multimode, Phosphor Bronze Sleeve
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keystone ST Multimode, Phosphor Bronze Sleeve

Specifications

General Info
Color Light Almond
Type Jack
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Rear Loading, Toolless Installation
Connector Color Metal
UPC Number 785007277159
Housing Color Light Almond
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Keystone
Connector 1 ST Female
Connector 2 ST Female
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Ferrule Zirconia Ceramic
Number of Fibers 1
Ferrule Diameter 2.5 mm
Number of Ports 1
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;