Cat 6a Quick Connect RJ45 Keystone Insert, Green
WP346AGN
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$14.06 USD
The Cat 6a Quick Connect RJ45 Keystone Insert in blue is designed for efficient and reliable network connections. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). This high-quality insert is compatible with all Keystone Wall Plates, ensuring a secure and professional installation.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428068143 |
Dimensions
| Product Depth US | 1.21 in | ||
| Product Height US | 0.76 in | ||
| Product Width US | 0.665 in |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3402WH | On-Q
1-Gang, 2-Port Wall Plate
$1.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476OR | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$9.73
