text.skipToContent text.skipToNavigation

Cat 6a Quick Connect RJ45 Keystone Insert, Orange

WP346AOR On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$13.99 USD

The Cat 6a Quick Connect RJ45 Keystone Insert in blue is designed for efficient and reliable network connections. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). This high-quality insert is compatible with all Keystone Wall Plates, ensuring a secure and professional installation.
Color Orange
  • Free shipping on orders over $49 & free returns

Quantity

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 6a Quick Connect RJ45 Keystone Insert
  • Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400)

Specifications

General Info
Color Orange
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428068198
Dimensions
Product Depth US 1.21 in
Product Height US 0.76 in
Product Width US 0.665 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What RJ45 connectors does it uses?

Asked by: Anonymous
This is a standard RJ-45 8P8C female jack.
Answered by: Wiremold Tech Support
Date published: 2023-10-22

Are there any EPDs or HPDs associated with any On-Q products?

Asked by: Mike
  • y_2026, m_3, d_29, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP346AOR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT