Cat 6a Quick Connect RJ45 Keystone Insert, Yellow
WP346AYE
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$14.19 USD
The Cat 6a Quick Connect RJ45 Keystone Insert in blue is designed for efficient and reliable network connections. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). This high-quality insert is compatible with all Keystone Wall Plates, ensuring a secure and professional installation.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Jack | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428068235 |
Dimensions
| Product Depth US | 1.21 in | ||
| Product Height US | 0.76 in | ||
| Product Width US | 0.665 in |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What RJ45 connectors does it uses?
This is a standard RJ-45 8P8C female jack.
Date published: 2023-10-22
Are there any EPDs or HPDs associated with any On-Q products?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3413LA | On-Q
3-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3460BE | On-Q
Cat 6 RJ45 Keystone Connector
$9.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AOR | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
$14.06
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3455LA | On-Q
Blank Keystone Inserts
$5.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3460LA | On-Q
Cat 6 RJ45 Keystone Connector
$9.83
