Discontinued - Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, Brown
WP3473BR
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage.
Pack Size
1-PK
- 1-PK
- 10-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | Brown | ||
UPC Number | 804428008538 | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | Quick Connect Compatible | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | CSA, cULus, RoHS |
Technical Information
Termination Style | Punchdown | ||
Cable Type | Cat 5e |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1