text.skipToContent text.skipToNavigation

Discontinued - 4-Port Surface Box

WP3504IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


When in-wall mounting isn't an option, this 4-port keystone surface mount box is the perfect solution. Designed to support any On-Q keystone insert, this versatile box can accommodate up to six keystone inserts, providing ample connectivity options. Its easy installation process allows you to mount it to walls using either double-sided tape or screws, ensuring a secure and reliable setup.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Surface mount box supports up to 6 keystone inserts
  • Easily mounts to walls using double-sided tape or screws

Specifications

General Info
Color Ivory
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS
UPC Number 804428008606

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;