$5.40 USD
When in-wall mounting isn't an option, this 4-port keystone surface mount box is the perfect solution. Designed to support any On-Q keystone insert, this versatile box can accommodate up to six keystone inserts, providing ample connectivity options. Its easy installation process allows you to mount it to walls using either double-sided tape or screws, ensuring a secure and reliable setup.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Device Box | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS | ||
| UPC Number | 804428008415 |
Dimensions
| Product Depth US | 9.0 in | ||
| Product Height US | 1.2 in | ||
| Product Width US | 5.88 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



