text.skipToContent text.skipToNavigation

Discontinued - 6-Port Surface Box

WP3506LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For installations where mounting keystone inserts in-wall is not an option, this 6-port keystone surface mount box supports any On-Q keystone insert.

Color Light Almond
Number of Ports 6
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exceeds Category 6 component standard: Ensures standards compliance
  • Easily mounts to walls using double-sided tape or screws

Specifications

General Info
Product Line On-Q
UPC Number 804428008514
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard UL, IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the dimensions of this? Amazon seems to have the dimensions of the box it comes in, and the spec sheet here does not have any measurements. Thanks!

Asked by: Sh4veD4ve
3.257" x 6.643"
Answered by: Wiremold Tech Support
Date published: 2023-09-19
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3506LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT