Discontinued - Pre-Molded Telephone Decorator Strap
26TE16I
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Featuring a single gang, one opening six conductor modular jack. This versatile device supports up to three telephone lines and includes both RJ21 and RJ11 modular jacks. The decorator-style rectangular design fits standard single gang electrical boxes and can be used in multigang applications. Constructed with high-impact thermoplastic, the faceplate offers durability and resilience. The brass terminals with nickel-plated steel screws and washers ensure reliable connections. This device meets FCC Part 68 requirements, guaranteeing compliance with industry standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- RJ21 modular jack
- Supports up to three telephone lines.
- Decorator-style rectangular design.
- RJ11 modular jack.
- Fits standard single gang electrical box.
- May be used in multigang applications.
- Face constructed of high-impact thermoplastic.
- Brass terminals with nickel-plated steel screws and washers.
- Meets FCC Part 68 requirements.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, RoHS | ||
| UPC Number | 785007026160 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Orientation | Vertical |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4200 | On-Q
Perfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. Also available with Hinged & No Covers.
$207.58
