Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Pre-Configured 4-Port Strap, Phone/Data, TV/Aux, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: Preconfigured Decorator Strap
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.3 cm
Depth (US): 1.29"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm
Width (US): 1.65 in
Technical Information
Current Max: RJ45 Insert: 1.5A at 20°C
Humidity: Maximum 93% Noncondensing
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
Operating Temperature (Celsius): -10°C to 60°C
Storage Temperature: -40°C to 70°C
Receptacle Type: 2x RJ45, 2x F-Connector
Number Of Receptacles: 4
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant