5-inch Mounting Plate with 1.5-inch Elevation
AC1050
On-Q
5-inch Mounting Plate with 1.5-inch Elevation is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$21.84 USD
The On-Q mounting plate, AC1050, is constructed of WiFi transparent ABS plastic and is designed to securely mount a variety of 3rd party devices into the On-Q plastic structured wiring enclosures. The mounting plate can be mounted vertically or horizontally and include (4) plungers and grommets along with velcro strapping for devices to be safely secured inside the enclosure without compromising wireless performance. Universal mounting pattern inspired by Middle Atlantic Products Lever Lock Series provides more strapping options to accommodate most small devices and facilitate cable management.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The On-Q mounting plate, AC1050, is constructed of WiFi transparent ABS plastic and is designed to securely mount a variety of 3rd party devices into the On-Q plastic structured wiring enclosures. The mounting plate can be mounted vertically or horizontally and include (4) plungers and grommets along with velcro strapping for devices to be safely secured inside the enclosure without compromising wireless performance. Universal mounting pattern inspired by Middle Atlantic Products Lever Lock Series provides more strapping options to accommodate most small devices and facilitate cable management.
- The 5-inch Mounting Plate has 1.5-inch of elevation and can be mounted vertically or horizontally inside plastic enclosures or media boxes
- Elevated design allows for dual-layer and unobstructed mounting of antenna devices
- Includes (4) plungers and grommets and 3 feet of hook and loop strapping
- Compatible with On-Q plastic enclosures
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Mounting Plate | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428433750 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 6.51 in | ||
| Product Width US | 13.61 in |
Resources (5)
CAD Drawings
Cutsheet
Reviews
Rated 2 out of
5
by
Danelle312 from
Plastic Grommets are a joke
The plastic grommets splayed open time after time after time which means the shelf will not hold. For the price of this flimsy piece if plastic you could have at least found a better way to attach items into it. Shame on you for ripping people off
Date published: 2025-06-19
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
What screw size works best to attach components
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1062 | On-Q
On-Q 6 Outlet Enclosure Surge Protector with One USB-A and One USB-C
$37.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$3.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39








