text.skipToContent text.skipToNavigation

Discontinued - Basic 3GHz Coax Wallplate, White

WP2008WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Ensure seamless connectivity with the Basic 3GHz Coax Wallplate. This universal coax connection point is perfect for a single antenna, digital cable, or digital satellite video device. Designed to fit standard single gang electrical boxes, it provides a reliable and secure connection.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3 GHz coax coupler provides universal support for whatever video service is used in the home
  • Wall plate color matched to other Legrand communication & electrical wiring devices

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Construction High impact flame retardant plastic
Standard UL Listed
UPC Number 804428066026
Dimensions
Product Depth US 1.06 in
Product Length US 4.53 in
Product Width US 2.76 in
Technical Information
Cutout F connector
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;