text.skipToContent text.skipToNavigation

Discontinued - 3GHz Dual Coax Wallplate, White

WP2009WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Universal wall based coax connection point for up to two antenna, digital cable, or digital satellite video devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets TIA T568B.2-10 standard up to 500 MHz
  • Wall plate color matched to other Legrand communication & electrical wiring devices

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin China
UPC Number 804428066057

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;